This page contains a Flash digital edition of a book.
DRIVE COMPONENTS Sheaves


Two-Groove Variable Pitch Sheave Part Number


Vendor Part Number


024876800 2LVP49B59 X 7/8 000038800 2VP62 X 1 000049500 2VP62 X 1-1/8


O.D.


(Inches) 5.95 5.95 5.95


017805600 2LVP49B59 X 1-1/8 5.95 000379300 2VP62 X 1-1/4 000871500 2VP62 X 1-3/8


5.95 5.95


017677800 2LVP49B60 X 1-3/8 5.95 025075900 2VP60 X 1-1/8


6.00


049022206 2LVP43B55 X 1-1/8 6.00 020655600


028045500 2VP60 X 1-3/8


2LVP43B55 X 1-3/8 6.00 6.00


043211600 2MVP45B59 X 1-1/8 6.18 018947100 2MVP45B59 X 1-3/8 6.18 024475300 2MVP45B59 X 1-5/8 6.18 025076000 2VP65 X 1-1/8


6.50 Features:


• Rugged cast-iron material and precise computer aided design provide for years of trouble-free operation.


• Available in fixed bore and bushing styles for the most complete bore range coverage.


Part Number


Vendor Part Number


092414710 2VP42 X 5/8 0002750817 2VP42 X 3/4 000888900 2VP42 X 7/8 000379000 2VP42 X 1 000937700 2VP42 X 1-1/8 092414810 2VP50 X 5/8 071217401 2VP50 X 3/4 049022201 2LVP37B47 X 7/8 092187410 2VP50 X 7/8 000057600 2VP50 X 1 000607600 2VP50 X 1-1/8


O.D.


(Inches) 3.95 3.95 3.95 3.95 3.95 4.75 4.75 4.75 4.75 4.75 4.75


020654500 2LVP37B47 X 1-1/8 4.75 027010300 2MVP35B49 X 7/8 5.18 017703100 2MVP35B48 X 1-1/8 5.18 023468900 2MVP35B49 X 1-3/8 5.18 000894800 2VP56 X 7/8 020038900 2VP56 X 1 000379100 2VP56 X 1-1/8


5.35 5.35 5.35


018168400 2MVP40B54 X 1-1/8 5.68 020066100 2MVP40B54 X 1-3/8 5.68 024470100


000960800 2VP62 X 7/8


2MVP40B54 X 1-5/8 5.68 5.95


Belt Bore Size (Inches)


A/B 0.625 A/B 0.750 A/B 0.875 A/B 1.000 A/B 1.125 A/B 0.625 A/B 0.750 A/B 0.875 A/B 0.875 A/B 1.000 A/B 1.125 A/B 1.125 A/B 0.875 A/B 1.125 A/B 1.375 A/B 0.875 A/B 1.000 A/B 1.125 A/B 1.125 A/B 1.375 A/B 1.625 A/B 0.875


Bushing


N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A


049022212 2LVP48B60 X 1-1/8 6.50 025076300 2LVP48B60 X 1-3/8 6.50 028045900 2VP65 X 1-3/8 000038700 2VP68 X 1 000049400


2VP68 X 1-1/8


6.50 6.55 6.55


049022515 2LVP55B65 X 1-1/8 6.55 000379500 2VP68 X 1-1/4 000728600 2VP68 X 1-3/8


6.55 6.55


001312500 2LVP55B65 X 1-3/8 6.55 049023400 2MVP50B64 X 1-1/8 6.68 018805400 2MVP50B64 X 1-3/8 6.68 025076100 2VP71 X 1-1/8


7.10


049022218 2LVP54B66 X 1-1/8 7.10 033140800 2VP71 X 1-3/8


023077300 2MVP55B69 X 1-1/8


7.10 7.18


019852400 2MVP55B69 X 1-3/8 7.18 025632400 2MVP55B X 1-5/8 025076200 2VP75 X 1-1/8


7.18 7.50


049022221 2LVP58B70 X 1-1/8 7.50 025076500 2LVP58B70 X 1-3/8 7.50 028382600 2VP75 X 1-3/8 049029301 2V58B70 X 1-7/8 049183704 2V58B70P 001326600 2MVP60B74P 049029302 2V68B80 X 1-7/8 049183705 2V68B80P 001363500 2MVP70B84P 018679000 3MVP80B94Q 019163300 2MVP80B94Q


7.50 7.50 7.50 7.68 8.50 8.50 8.68 9.68 9.68


Belt Bore Size (Inches)


A/B 0.875 A/B 1.000 A/B 1.125 A/B 1.125 A/B 1.250 A/B 1.375 A/B 1.375 A/B 1.125 A/B 1.125 A/B 1.375 A/B 1.375 A/B 1.125 A/B 1.375 A/B 1.625 A/B 1.125 A/B 1.125 A/B 1.375 A/B 1.375 A/B 1.000 A/B 1.125 A/B 1.125 A/B 1.250 A/B 1.375 A/B 1.375 A/B 1.125 A/B 1.375 A/B 1.125 A/B 1.125 A/B 1.375 A/B 1.125 A/B 1.375 A/B 1.625 A/B 1.125 A/B 1.125 A/B 1.375 A/B 1.375 A/B 1.875


Bushing


N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A


A/B Bushing P2 A/B Bushing P2 A/B 1.875


N/A


A/B Bushing P2 A/B Bushing P2 A/B Bushing Q2 A/B Bushing Q2


©2014 Daikin Applied | (800) 432-1342


106


www.DaikinApplied.com


Page 1  |  Page 2  |  Page 3  |  Page 4  |  Page 5  |  Page 6  |  Page 7  |  Page 8  |  Page 9  |  Page 10  |  Page 11  |  Page 12  |  Page 13  |  Page 14  |  Page 15  |  Page 16  |  Page 17  |  Page 18  |  Page 19  |  Page 20  |  Page 21  |  Page 22  |  Page 23  |  Page 24  |  Page 25  |  Page 26  |  Page 27  |  Page 28  |  Page 29  |  Page 30  |  Page 31  |  Page 32  |  Page 33  |  Page 34  |  Page 35  |  Page 36  |  Page 37  |  Page 38  |  Page 39  |  Page 40  |  Page 41  |  Page 42  |  Page 43  |  Page 44  |  Page 45  |  Page 46  |  Page 47  |  Page 48  |  Page 49  |  Page 50  |  Page 51  |  Page 52  |  Page 53  |  Page 54  |  Page 55  |  Page 56  |  Page 57  |  Page 58  |  Page 59  |  Page 60  |  Page 61  |  Page 62  |  Page 63  |  Page 64  |  Page 65  |  Page 66  |  Page 67  |  Page 68  |  Page 69  |  Page 70  |  Page 71  |  Page 72  |  Page 73  |  Page 74  |  Page 75  |  Page 76  |  Page 77  |  Page 78  |  Page 79  |  Page 80  |  Page 81  |  Page 82  |  Page 83  |  Page 84  |  Page 85  |  Page 86  |  Page 87  |  Page 88  |  Page 89  |  Page 90  |  Page 91  |  Page 92  |  Page 93  |  Page 94  |  Page 95  |  Page 96  |  Page 97  |  Page 98  |  Page 99  |  Page 100  |  Page 101  |  Page 102  |  Page 103  |  Page 104  |  Page 105  |  Page 106  |  Page 107  |  Page 108  |  Page 109  |  Page 110  |  Page 111  |  Page 112  |  Page 113  |  Page 114  |  Page 115  |  Page 116  |  Page 117  |  Page 118  |  Page 119  |  Page 120  |  Page 121  |  Page 122  |  Page 123  |  Page 124  |  Page 125  |  Page 126  |  Page 127  |  Page 128  |  Page 129  |  Page 130  |  Page 131  |  Page 132  |  Page 133  |  Page 134  |  Page 135  |  Page 136  |  Page 137  |  Page 138  |  Page 139  |  Page 140  |  Page 141  |  Page 142  |  Page 143  |  Page 144  |  Page 145  |  Page 146  |  Page 147  |  Page 148  |  Page 149  |  Page 150  |  Page 151  |  Page 152  |  Page 153  |  Page 154  |  Page 155  |  Page 156  |  Page 157  |  Page 158  |  Page 159  |  Page 160  |  Page 161  |  Page 162  |  Page 163  |  Page 164  |  Page 165  |  Page 166  |  Page 167  |  Page 168  |  Page 169  |  Page 170  |  Page 171  |  Page 172  |  Page 173  |  Page 174  |  Page 175  |  Page 176  |  Page 177  |  Page 178  |  Page 179  |  Page 180  |  Page 181  |  Page 182  |  Page 183  |  Page 184  |  Page 185  |  Page 186  |  Page 187  |  Page 188  |  Page 189  |  Page 190  |  Page 191  |  Page 192  |  Page 193  |  Page 194  |  Page 195  |  Page 196  |  Page 197  |  Page 198  |  Page 199  |  Page 200  |  Page 201  |  Page 202  |  Page 203  |  Page 204  |  Page 205  |  Page 206  |  Page 207  |  Page 208  |  Page 209  |  Page 210  |  Page 211  |  Page 212  |  Page 213  |  Page 214  |  Page 215  |  Page 216  |  Page 217  |  Page 218  |  Page 219  |  Page 220  |  Page 221  |  Page 222  |  Page 223  |  Page 224  |  Page 225  |  Page 226  |  Page 227  |  Page 228  |  Page 229  |  Page 230  |  Page 231  |  Page 232  |  Page 233  |  Page 234  |  Page 235  |  Page 236  |  Page 237  |  Page 238  |  Page 239  |  Page 240  |  Page 241  |  Page 242  |  Page 243  |  Page 244  |  Page 245  |  Page 246  |  Page 247  |  Page 248  |  Page 249  |  Page 250  |  Page 251  |  Page 252  |  Page 253  |  Page 254  |  Page 255  |  Page 256  |  Page 257  |  Page 258  |  Page 259  |  Page 260  |  Page 261  |  Page 262  |  Page 263  |  Page 264  |  Page 265  |  Page 266  |  Page 267  |  Page 268  |  Page 269  |  Page 270  |  Page 271  |  Page 272  |  Page 273  |  Page 274  |  Page 275  |  Page 276  |  Page 277  |  Page 278  |  Page 279  |  Page 280  |  Page 281  |  Page 282  |  Page 283  |  Page 284  |  Page 285  |  Page 286  |  Page 287  |  Page 288  |  Page 289  |  Page 290  |  Page 291  |  Page 292  |  Page 293  |  Page 294  |  Page 295  |  Page 296  |  Page 297  |  Page 298  |  Page 299  |  Page 300  |  Page 301  |  Page 302  |  Page 303  |  Page 304  |  Page 305  |  Page 306  |  Page 307  |  Page 308  |  Page 309  |  Page 310  |  Page 311  |  Page 312  |  Page 313  |  Page 314  |  Page 315  |  Page 316