This page contains a Flash digital edition of a book.
ELECTRICAL Phase Voltage Monitors


Programmable Phase Voltage Monitor, Three Phase Features:


• Reliable, high temperature LCD display. Simplifies system setup and diagnostics. Indicates condition of incoming line voltage, fault conditions, system setpoints and other user djustments.Temperature: -20°C to +75°C (-4°F to + 167°F)


• Simultaneous voltage display (an ICM exclusive).View all 3 phases, no need to scroll through readouts.


• Fully adjustable variables • 25-fault memory and storage • Easy to install and configure Simple 7-step push-button setup Wiring diagram on unit Installation and application guide included


Application:


Specifically designed to protect motors and other 3-phase loads from premature failure and damage due to common voltage faults such as voltage unbalance, over/under voltage, phase loss, reversal, incorrect sequencing and rapid short cycling.


Notes:


• ICM models are used for aftermarket applications.


• User may easily set and adjust variables in SETUP mode: Voltage unbalance: 2 - 20% Delay on break period: 0 - 10 minutes Fault interrogation: 0 - 15 seconds Over/under voltage: 2 - 25% Reset modes: AUTO or 0 - 10 retries Control mode: ON or OFF


Part Number


300016702 ICM 450 Programmable Phase Voltage Monitor, 3 Phase


Description


2 Relay Outputs


No


Control Voltage (V)


Display Type


Fault Log


Line Voltage (V)


Manual Reset


19-240 LCD Yes | 25 events 190-630 No


Monitors Load Side


Yes


Programmable Selectable Reset


Yes Yes


Setting Type


Keypad


Three-Phase Voltage Monitor Features:


• Programmable 3-phase line voltage monitor with 25-fault memory, easy setup and clear, diagnostic readout of system faults, 190 to 630 VAC operation.


Application:


Phase Voltage Monitors protect expensive compressors, fan motors, and pumps from phase reversal, over/under voltages, phase loss, and phase unbalance.


SymCom models are used for exact replacements in most Daikin Applied, Daikin McQuay and McQuay equipment.


Part Number


Description


2 Relay Outputs


112022001 SymCom Model 355 Motor Saver No 070269956 SymCom Model 102A Motor Saver No 070269930 SymCom Model 250A Motor Saver Yes No


070269967 SymCom Model 355-400 Motor Saver


Control Voltage (V)


Display Type


Fault Log


Line Voltage (V)


Manual Reset


24-240 LED Indicators No 190-480 No


Monitors Load Side


Yes


190-480 LED Indicators No 190-480 Yes No 200-480 LED Indicators No 200-480 Yes No 380-480 LED Indicators No 380-480 Yes No


Programmable Selectable Reset


No No No No


No No No No


Setting Type


Switch Switch Switch Switch


©2014 Daikin Applied | (800) 432-1342


112


www.DaikinApplied.com


Page 1  |  Page 2  |  Page 3  |  Page 4  |  Page 5  |  Page 6  |  Page 7  |  Page 8  |  Page 9  |  Page 10  |  Page 11  |  Page 12  |  Page 13  |  Page 14  |  Page 15  |  Page 16  |  Page 17  |  Page 18  |  Page 19  |  Page 20  |  Page 21  |  Page 22  |  Page 23  |  Page 24  |  Page 25  |  Page 26  |  Page 27  |  Page 28  |  Page 29  |  Page 30  |  Page 31  |  Page 32  |  Page 33  |  Page 34  |  Page 35  |  Page 36  |  Page 37  |  Page 38  |  Page 39  |  Page 40  |  Page 41  |  Page 42  |  Page 43  |  Page 44  |  Page 45  |  Page 46  |  Page 47  |  Page 48  |  Page 49  |  Page 50  |  Page 51  |  Page 52  |  Page 53  |  Page 54  |  Page 55  |  Page 56  |  Page 57  |  Page 58  |  Page 59  |  Page 60  |  Page 61  |  Page 62  |  Page 63  |  Page 64  |  Page 65  |  Page 66  |  Page 67  |  Page 68  |  Page 69  |  Page 70  |  Page 71  |  Page 72  |  Page 73  |  Page 74  |  Page 75  |  Page 76  |  Page 77  |  Page 78  |  Page 79  |  Page 80  |  Page 81  |  Page 82  |  Page 83  |  Page 84  |  Page 85  |  Page 86  |  Page 87  |  Page 88  |  Page 89  |  Page 90  |  Page 91  |  Page 92  |  Page 93  |  Page 94  |  Page 95  |  Page 96  |  Page 97  |  Page 98  |  Page 99  |  Page 100  |  Page 101  |  Page 102  |  Page 103  |  Page 104  |  Page 105  |  Page 106  |  Page 107  |  Page 108  |  Page 109  |  Page 110  |  Page 111  |  Page 112  |  Page 113  |  Page 114  |  Page 115  |  Page 116  |  Page 117  |  Page 118  |  Page 119  |  Page 120  |  Page 121  |  Page 122  |  Page 123  |  Page 124  |  Page 125  |  Page 126  |  Page 127  |  Page 128  |  Page 129  |  Page 130  |  Page 131  |  Page 132  |  Page 133  |  Page 134  |  Page 135  |  Page 136  |  Page 137  |  Page 138  |  Page 139  |  Page 140  |  Page 141  |  Page 142  |  Page 143  |  Page 144  |  Page 145  |  Page 146  |  Page 147  |  Page 148  |  Page 149  |  Page 150  |  Page 151  |  Page 152  |  Page 153  |  Page 154  |  Page 155  |  Page 156  |  Page 157  |  Page 158  |  Page 159  |  Page 160  |  Page 161  |  Page 162  |  Page 163  |  Page 164  |  Page 165  |  Page 166  |  Page 167  |  Page 168  |  Page 169  |  Page 170  |  Page 171  |  Page 172  |  Page 173  |  Page 174  |  Page 175  |  Page 176  |  Page 177  |  Page 178  |  Page 179  |  Page 180  |  Page 181  |  Page 182  |  Page 183  |  Page 184  |  Page 185  |  Page 186  |  Page 187  |  Page 188  |  Page 189  |  Page 190  |  Page 191  |  Page 192  |  Page 193  |  Page 194  |  Page 195  |  Page 196  |  Page 197  |  Page 198  |  Page 199  |  Page 200  |  Page 201  |  Page 202  |  Page 203  |  Page 204  |  Page 205  |  Page 206  |  Page 207  |  Page 208  |  Page 209  |  Page 210  |  Page 211  |  Page 212  |  Page 213  |  Page 214  |  Page 215  |  Page 216  |  Page 217  |  Page 218  |  Page 219  |  Page 220  |  Page 221  |  Page 222  |  Page 223  |  Page 224  |  Page 225  |  Page 226  |  Page 227  |  Page 228  |  Page 229  |  Page 230  |  Page 231  |  Page 232  |  Page 233  |  Page 234  |  Page 235  |  Page 236  |  Page 237  |  Page 238  |  Page 239  |  Page 240  |  Page 241  |  Page 242  |  Page 243  |  Page 244  |  Page 245  |  Page 246  |  Page 247  |  Page 248  |  Page 249  |  Page 250  |  Page 251  |  Page 252  |  Page 253  |  Page 254  |  Page 255  |  Page 256  |  Page 257  |  Page 258  |  Page 259  |  Page 260  |  Page 261  |  Page 262  |  Page 263  |  Page 264  |  Page 265  |  Page 266  |  Page 267  |  Page 268  |  Page 269  |  Page 270  |  Page 271  |  Page 272  |  Page 273  |  Page 274  |  Page 275  |  Page 276  |  Page 277  |  Page 278  |  Page 279  |  Page 280  |  Page 281  |  Page 282  |  Page 283  |  Page 284  |  Page 285  |  Page 286  |  Page 287  |  Page 288  |  Page 289  |  Page 290  |  Page 291  |  Page 292  |  Page 293  |  Page 294  |  Page 295  |  Page 296  |  Page 297  |  Page 298  |  Page 299  |  Page 300  |  Page 301  |  Page 302  |  Page 303  |  Page 304  |  Page 305  |  Page 306  |  Page 307  |  Page 308  |  Page 309  |  Page 310  |  Page 311  |  Page 312  |  Page 313  |  Page 314  |  Page 315  |  Page 316