This page contains a Flash digital edition of a book.
REFRIGERATION Copper Fittings


Copper Fitting 45º Elbow, Street Part Number ODM Features:


• Meets applicable ANSI/ASME standards: B16.22 | B16.29 | B16.18 | B16.15 | B16.26 | B16.24 | B16.23


• WROT Copper and NSF Approved • Made in the USA


041116901 041116902 041116903 041116904 041116905 041116906


Vendor Part


Number W 03312


ODS 1 Female Solder (Inches)


W 03321 1 W 03326


W 03330 3 W 03334 W 03344


3⁄8 ⁄2


5⁄8 ⁄4


7⁄8 1 1


⁄8 Part Number


041116907 041116908 041116909 041117002 041117003 041117004


Vendor Part


Number


W 03350 W 03355 W 03359


ODS 1 Female Solder (Inches)


W 03621 1 W 03634 W 03626


1 3 1 5 2 1 ⁄2


7⁄8 5⁄8


⁄8 ⁄8 ⁄8


Copper Fitting 90º Elbow Long Radius, Female Part Number Features:


• Meets applicable ANSI/ASME standards: B16.22 | B16.29 | B16.18 | B16.15 | B16.26 | B16.24 | B16.23


• WROT Copper and NSF Approved • Made in the USA


041117201 041117202 041117203 041117204 041117205 041117206 041117207 041117208


Vendor Part


Number W 02701


ODS 1 Female Solder (Inches)


W 02715 1 W 02710 W 02716


W 02717 1 W 02722


W 02728 3 W 02734


3⁄16 ⁄4


5⁄16 3⁄8 ⁄2


5⁄8 ⁄4


7⁄8 Part Number


041117209 041117210 041117211 041117212 041117213 041117214 041117215 041117216


Vendor Part


Number


W 02747 W 02054 W 02055 W 02063 W 02072 W 02082 W 02092 W 02093


ODS 1 Female Solder (Inches)


1 1 1 1 1 3 1 5 2 1 2 5 3 1 3 5


⁄8 ⁄4 ⁄8 ⁄8 ⁄8 ⁄8 ⁄8 ⁄8


Copper Fitting 90º Elbow Long Radius, Female, Reducing Part Number Features:


• Meets applicable ANSI/ASME standards: B16.22 | B16.29 | B16.18 | B16.15 | B16.26 | B16.24 | B16.23


• WROT Copper and NSF Approved • Made in the USA


041120801 041120804 041120805 041120806 041120807 041120808 041120809 041120810


Vendor Part


Number W 02756 W 02064 W 02065 W 02067 W 02073 W 02074 W 02075 W 02083


ODS 1 Female Solder (Inches)


1 3 1 5 1 5 1 5 2 1 2 1 2 1 2 5


⁄8 ⁄8 ⁄8 ⁄8 ⁄8 ⁄8 ⁄8 ⁄8


ODS 2 Female Solder (Inches)


1 1 1 3 1 1 7⁄8 1 5 1 3 1 1 2 1


⁄8 ⁄8 ⁄8


⁄8 ⁄8 ⁄8 ⁄8


©2014 Daikin Applied | (800) 432-1342


193


ODS 1


Page 1  |  Page 2  |  Page 3  |  Page 4  |  Page 5  |  Page 6  |  Page 7  |  Page 8  |  Page 9  |  Page 10  |  Page 11  |  Page 12  |  Page 13  |  Page 14  |  Page 15  |  Page 16  |  Page 17  |  Page 18  |  Page 19  |  Page 20  |  Page 21  |  Page 22  |  Page 23  |  Page 24  |  Page 25  |  Page 26  |  Page 27  |  Page 28  |  Page 29  |  Page 30  |  Page 31  |  Page 32  |  Page 33  |  Page 34  |  Page 35  |  Page 36  |  Page 37  |  Page 38  |  Page 39  |  Page 40  |  Page 41  |  Page 42  |  Page 43  |  Page 44  |  Page 45  |  Page 46  |  Page 47  |  Page 48  |  Page 49  |  Page 50  |  Page 51  |  Page 52  |  Page 53  |  Page 54  |  Page 55  |  Page 56  |  Page 57  |  Page 58  |  Page 59  |  Page 60  |  Page 61  |  Page 62  |  Page 63  |  Page 64  |  Page 65  |  Page 66  |  Page 67  |  Page 68  |  Page 69  |  Page 70  |  Page 71  |  Page 72  |  Page 73  |  Page 74  |  Page 75  |  Page 76  |  Page 77  |  Page 78  |  Page 79  |  Page 80  |  Page 81  |  Page 82  |  Page 83  |  Page 84  |  Page 85  |  Page 86  |  Page 87  |  Page 88  |  Page 89  |  Page 90  |  Page 91  |  Page 92  |  Page 93  |  Page 94  |  Page 95  |  Page 96  |  Page 97  |  Page 98  |  Page 99  |  Page 100  |  Page 101  |  Page 102  |  Page 103  |  Page 104  |  Page 105  |  Page 106  |  Page 107  |  Page 108  |  Page 109  |  Page 110  |  Page 111  |  Page 112  |  Page 113  |  Page 114  |  Page 115  |  Page 116  |  Page 117  |  Page 118  |  Page 119  |  Page 120  |  Page 121  |  Page 122  |  Page 123  |  Page 124  |  Page 125  |  Page 126  |  Page 127  |  Page 128  |  Page 129  |  Page 130  |  Page 131  |  Page 132  |  Page 133  |  Page 134  |  Page 135  |  Page 136  |  Page 137  |  Page 138  |  Page 139  |  Page 140  |  Page 141  |  Page 142  |  Page 143  |  Page 144  |  Page 145  |  Page 146  |  Page 147  |  Page 148  |  Page 149  |  Page 150  |  Page 151  |  Page 152  |  Page 153  |  Page 154  |  Page 155  |  Page 156  |  Page 157  |  Page 158  |  Page 159  |  Page 160  |  Page 161  |  Page 162  |  Page 163  |  Page 164  |  Page 165  |  Page 166  |  Page 167  |  Page 168  |  Page 169  |  Page 170  |  Page 171  |  Page 172  |  Page 173  |  Page 174  |  Page 175  |  Page 176  |  Page 177  |  Page 178  |  Page 179  |  Page 180  |  Page 181  |  Page 182  |  Page 183  |  Page 184  |  Page 185  |  Page 186  |  Page 187  |  Page 188  |  Page 189  |  Page 190  |  Page 191  |  Page 192  |  Page 193  |  Page 194  |  Page 195  |  Page 196  |  Page 197  |  Page 198  |  Page 199  |  Page 200  |  Page 201  |  Page 202  |  Page 203  |  Page 204  |  Page 205  |  Page 206  |  Page 207  |  Page 208  |  Page 209  |  Page 210  |  Page 211  |  Page 212  |  Page 213  |  Page 214  |  Page 215  |  Page 216  |  Page 217  |  Page 218  |  Page 219  |  Page 220  |  Page 221  |  Page 222  |  Page 223  |  Page 224  |  Page 225  |  Page 226  |  Page 227  |  Page 228  |  Page 229  |  Page 230  |  Page 231  |  Page 232  |  Page 233  |  Page 234  |  Page 235  |  Page 236  |  Page 237  |  Page 238  |  Page 239  |  Page 240  |  Page 241  |  Page 242  |  Page 243  |  Page 244  |  Page 245  |  Page 246  |  Page 247  |  Page 248  |  Page 249  |  Page 250  |  Page 251  |  Page 252  |  Page 253  |  Page 254  |  Page 255  |  Page 256  |  Page 257  |  Page 258  |  Page 259  |  Page 260  |  Page 261  |  Page 262  |  Page 263  |  Page 264  |  Page 265  |  Page 266  |  Page 267  |  Page 268  |  Page 269  |  Page 270  |  Page 271  |  Page 272  |  Page 273  |  Page 274  |  Page 275  |  Page 276  |  Page 277  |  Page 278  |  Page 279  |  Page 280  |  Page 281  |  Page 282  |  Page 283  |  Page 284  |  Page 285  |  Page 286  |  Page 287  |  Page 288  |  Page 289  |  Page 290  |  Page 291  |  Page 292  |  Page 293  |  Page 294  |  Page 295  |  Page 296  |  Page 297  |  Page 298  |  Page 299  |  Page 300  |  Page 301  |  Page 302  |  Page 303  |  Page 304  |  Page 305  |  Page 306  |  Page 307  |  Page 308  |  Page 309  |  Page 310  |  Page 311  |  Page 312  |  Page 313  |  Page 314  |  Page 315  |  Page 316