This page contains a Flash digital edition of a book.
BRISTOL®


Use this chart to determine the specifications of your Bristol


® compressor: Refrigeration Application


H High Temperature L Low Temperature M Medium Temperature R T


V Variable Speed Type of Refrigerant


1 R12 2 R22 4 R134a 5 R502 or Alt. Replacement Refrigerant SUVA-HP-81 (Refrigerant R402B)


6 R404a (SUVA HP62) 7 R407C (SUVA AC9000 or KLEA 66)


8 R410A 9 R407C, R22 (Hi Temp), R404A (Med. Temp)


Designed for use with Multiple Refrigerants


High Temperature (Two Capacities / 2 or 4 cylinder) Twin/Single


Capacity


193 19 + 000 or 19,000 BTU/Hr; 244= 24+0.000 or 240,000 BTU/Hr


19B 19 + (3) 0’s Internal Bleed applied for equalized start


Bristol®


MODEL NOMENCLATURE Compressor serial number: 261 90 - 313761


Day of the year Year


Motor Protection B


P R


Internal Line Break Pilot Duty - Solid State Pilot Duty - Solid State (2nd Generation)


T Pilot Duty - Internal Thermostat and External Sensing Elements


Mounting Feet Dimensions


A 7.5 x 7.5 B 4.8 x 8.0 C 8.4 x 9.8 D 6.12 x 8.0 E 9.5 x 9.5 F 10.5 x 10.5 H 7.5 x 21.5 J 7.5 x 22.5 K 7.5 x 17 L Offset Mounting Rail R Horizontal/Vertical Mount X 8.8 x 6.1 Y 7.5 x 7.75


H 2 9 B 19U A B C A Family


A Model A Reciprocating B C


Model B Reciprocating Scroll (<42K)


D Dual Compressor Application G Model G Reciprocating J


R


Benchmark Model Reciprocating Scroll (>42K)


Electrical Characteristics 230-1-60


A 115-1-60 B C


230/208-1-60


D 230/208-3-60 (220/200-3-50) E F


460-3-60 (380/415-3-50) 575-3-60 (500-3-50)


G 200-1-60 H 265-1-60 (220/240-1-50) J


Generation


B Second Generation - No PRV (Except G Series)


D Dual Compressor Application (Single & Interconnected) High Efficiency


E


M Alternate Pressure Relief Valve N No Pressure Relief Valve (Except G Series) O Basic Standard Model P 1


Basic Standard Model - Upgrade Plus


Second Generation - Basic Standard Model


2 3


4 5 6 7


8 9


Third Generation - Basic Standard Model


Fourth Generation - Basic Standard Model


Basic Standard Model - Improved Sound Inertia Series - Standard Model


Inertia Series - High Efficiency Model


Inertia Series - Second Generation High Efficiency Model


Fifth Generation - Basic Standard Model Upgrade


Sixth Generation- Basic Standard Model Upgrade


©2014 Daikin Applied | (800) 432-1342 305 Motor Type


A PSC Permanent Slip Capacitor B CSR Capacitor Start/Cap. Run C RSCR Resistance Start/Cap. Run D AI 3 Phase-Across the Line E F


G 3 Phase 2/4/Pole (2 Speed) J


1 Phase 2/4 Pole (2 Speed)


K 3 Phase Dual Voltage L 3 Phase - WYE DELTA


CSIR Cap. Start/Induction Run PWS 3 Phase-Part Winding Start


K L


230/208-1-50 220/240-1-50


230/200-3-60 (220/200-3-50)


M 220/200-3-50 N 380/415-3-50 P T


240/200-1-50 208-1-60


U 220/380-3-60 V


W 380/460-3-60 X Y


460/380-3-60 (380/415-3-50) 380-3-60


230/208-3-60 (No 50 Hz)


Z 380-415-3-50 2 180-3-120


Page 1  |  Page 2  |  Page 3  |  Page 4  |  Page 5  |  Page 6  |  Page 7  |  Page 8  |  Page 9  |  Page 10  |  Page 11  |  Page 12  |  Page 13  |  Page 14  |  Page 15  |  Page 16  |  Page 17  |  Page 18  |  Page 19  |  Page 20  |  Page 21  |  Page 22  |  Page 23  |  Page 24  |  Page 25  |  Page 26  |  Page 27  |  Page 28  |  Page 29  |  Page 30  |  Page 31  |  Page 32  |  Page 33  |  Page 34  |  Page 35  |  Page 36  |  Page 37  |  Page 38  |  Page 39  |  Page 40  |  Page 41  |  Page 42  |  Page 43  |  Page 44  |  Page 45  |  Page 46  |  Page 47  |  Page 48  |  Page 49  |  Page 50  |  Page 51  |  Page 52  |  Page 53  |  Page 54  |  Page 55  |  Page 56  |  Page 57  |  Page 58  |  Page 59  |  Page 60  |  Page 61  |  Page 62  |  Page 63  |  Page 64  |  Page 65  |  Page 66  |  Page 67  |  Page 68  |  Page 69  |  Page 70  |  Page 71  |  Page 72  |  Page 73  |  Page 74  |  Page 75  |  Page 76  |  Page 77  |  Page 78  |  Page 79  |  Page 80  |  Page 81  |  Page 82  |  Page 83  |  Page 84  |  Page 85  |  Page 86  |  Page 87  |  Page 88  |  Page 89  |  Page 90  |  Page 91  |  Page 92  |  Page 93  |  Page 94  |  Page 95  |  Page 96  |  Page 97  |  Page 98  |  Page 99  |  Page 100  |  Page 101  |  Page 102  |  Page 103  |  Page 104  |  Page 105  |  Page 106  |  Page 107  |  Page 108  |  Page 109  |  Page 110  |  Page 111  |  Page 112  |  Page 113  |  Page 114  |  Page 115  |  Page 116  |  Page 117  |  Page 118  |  Page 119  |  Page 120  |  Page 121  |  Page 122  |  Page 123  |  Page 124  |  Page 125  |  Page 126  |  Page 127  |  Page 128  |  Page 129  |  Page 130  |  Page 131  |  Page 132  |  Page 133  |  Page 134  |  Page 135  |  Page 136  |  Page 137  |  Page 138  |  Page 139  |  Page 140  |  Page 141  |  Page 142  |  Page 143  |  Page 144  |  Page 145  |  Page 146  |  Page 147  |  Page 148  |  Page 149  |  Page 150  |  Page 151  |  Page 152  |  Page 153  |  Page 154  |  Page 155  |  Page 156  |  Page 157  |  Page 158  |  Page 159  |  Page 160  |  Page 161  |  Page 162  |  Page 163  |  Page 164  |  Page 165  |  Page 166  |  Page 167  |  Page 168  |  Page 169  |  Page 170  |  Page 171  |  Page 172  |  Page 173  |  Page 174  |  Page 175  |  Page 176  |  Page 177  |  Page 178  |  Page 179  |  Page 180  |  Page 181  |  Page 182  |  Page 183  |  Page 184  |  Page 185  |  Page 186  |  Page 187  |  Page 188  |  Page 189  |  Page 190  |  Page 191  |  Page 192  |  Page 193  |  Page 194  |  Page 195  |  Page 196  |  Page 197  |  Page 198  |  Page 199  |  Page 200  |  Page 201  |  Page 202  |  Page 203  |  Page 204  |  Page 205  |  Page 206  |  Page 207  |  Page 208  |  Page 209  |  Page 210  |  Page 211  |  Page 212  |  Page 213  |  Page 214  |  Page 215  |  Page 216  |  Page 217  |  Page 218  |  Page 219  |  Page 220  |  Page 221  |  Page 222  |  Page 223  |  Page 224  |  Page 225  |  Page 226  |  Page 227  |  Page 228  |  Page 229  |  Page 230  |  Page 231  |  Page 232  |  Page 233  |  Page 234  |  Page 235  |  Page 236  |  Page 237  |  Page 238  |  Page 239  |  Page 240  |  Page 241  |  Page 242  |  Page 243  |  Page 244  |  Page 245  |  Page 246  |  Page 247  |  Page 248  |  Page 249  |  Page 250  |  Page 251  |  Page 252  |  Page 253  |  Page 254  |  Page 255  |  Page 256  |  Page 257  |  Page 258  |  Page 259  |  Page 260  |  Page 261  |  Page 262  |  Page 263  |  Page 264  |  Page 265  |  Page 266  |  Page 267  |  Page 268  |  Page 269  |  Page 270  |  Page 271  |  Page 272  |  Page 273  |  Page 274  |  Page 275  |  Page 276  |  Page 277  |  Page 278  |  Page 279  |  Page 280  |  Page 281  |  Page 282  |  Page 283  |  Page 284  |  Page 285  |  Page 286  |  Page 287  |  Page 288  |  Page 289  |  Page 290  |  Page 291  |  Page 292  |  Page 293  |  Page 294  |  Page 295  |  Page 296  |  Page 297  |  Page 298  |  Page 299  |  Page 300  |  Page 301  |  Page 302  |  Page 303  |  Page 304  |  Page 305  |  Page 306  |  Page 307  |  Page 308  |  Page 309  |  Page 310  |  Page 311  |  Page 312  |  Page 313  |  Page 314  |  Page 315  |  Page 316